IESNA:LM-63-2002
[TEST]P1056105
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1020D930-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2756
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1383.7 1373.5 1367.4 1357.2 1344 1325.7 1304.3 1279.9 1252.4 1221.8
1188.2 1151.6 1112.9 1073.2 1030.4 986.6 941.8 896 848.1 799.3
747.3 697.5 646.5 595.6 543.7 491.8 438.8 382.8 329.9 280
226 178.2 132.4 89.6 50.9 18.3 0
1383.7 1389.8 1382.7 1367.4 1346 1320.6 1290 1256.4 1220.8 1181.1
1139.3 1094.5 1047.7 999.9 950 898 846.1 793.2 740.2 686.3
632.3 577.3 523.3 469.4 416.4 364.5 313.6 264.7 215.9 171.1
137.5 107.9 80.4 56 34.6 16.3 0
1383.7 1377.6 1364.4 1338.9 1308.4 1274.8 1235.1 1191.3 1144.4 1093.5
1040.6 983.6 925.5 866.5 807.4 747.3 689.3 632.3 577.3 521.3
468.4 417.5 367.6 321.7 274.9 240.3 210.8 184.3 157.8 133.4
110 88.6 68.2 48.9 31.6 15.3 0
1383.7 1379.6 1357.2 1325.7 1289 1247.3 1201.5 1148.5 1089.5 1028.4
965.2 901.1 836.9 772.8 709.7 648.6 587.5 530.5 477.5 427.6
378.8 330.9 296.3 268.8 240.3 212.8 187.3 164.9 142.5 121.2
100.8 82.5 63.1 45.8 29.5 13.2 0
1383.7 1381.7 1363.3 1331.8 1292.1 1249.3 1197.4 1140.4 1080.3 1015.1
946.9 877.7 812.5 747.3 684.2 622.1 566.1 511.1 459.2 410.3
360.4 321.7 292.2 264.7 236.2 210.8 186.3 163.9 142.5 121.2
101.8 82.5 64.1 45.8 29.5 14.3 0
